Download document () of 20

FT2X18X10 BLE

Eaton B-Line series Flextray 2" deep straight section, Black powder coat finish, Steel, 35.8" actual area inside tray, 2"deep flex tray

General specifications

Product Name
Eaton B-Line series Flextray 2" deep straight section
Catalog Number
FT2X18X10 BLE
UPC
662516337089
Product Length/Depth
118.312 in
Product Height
2.38 in
Product Width
18 in
Product Weight
18.9 lb
Certifications
CE
CSA
UL Classified

Product specifications

Material
Steel
Special features
35.8" area inside tray
Type
2" deep flextray
Application
Controlled interior recommended application

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.