Download document () of 20

FW02063N2GR1F

Eaton B-Line series CT meter socket test switch, Ringless, #10-32 Stud line lug size, 6 jaws, ANSI 61 gray paint, Galvanized steel, 7 pole, 3 wire

General specifications

Product Name
Eaton B-Line series CT meter socket test switch
Catalog Number
FW02063N2GR1F
UPC
782051580129
Product Length/Depth
4.75 in
Product Height
20.125 in
Product Width
12.125 in
Product Weight
20.373 lb
Certifications
UL

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint

Model

Number of jaws
6
Number of wires
3
Number of poles
7
Line lug size
#10-32 Stud
Cover/door type
Ringless

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.