Download document () of 20

FWH-350A

Eaton Bussmann series FWH high speed fuse, 1000 Vac, 800 Vdc, 350A RMS, 200 kAIC at 1000 Vac, 50 kAIC at 500 Vdc, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
FWH-350A
UPC
051712150170
Product Length/Depth
1.69 in
Product Height
1.61 in
Product Width
4.52 in
Product Weight
0.52 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Electrical rating

Amperage Rating
350A RMS
Interrupt rating
50 kAIC at 500 Vdc
200 kAIC at 1000 Vac
Voltage rating
1000 Vac, 800 Vdc
Watt losses
58 W

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626