Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 600A RMS, 200 kAIC Vac, 50 kAIC at 700 Vdc, Non Indicating, High speed fuse, Blade end X blade end, Stud
Product Name |
Eaton Bussmann series FWP high speed fuse
|
Catalog Number |
FWP-600A
|
UPC |
051712150460
|
Product Length/Depth |
7.5 in
|
Product Height |
2.55 in
|
Product Width |
2.55 in
|
Product Weight |
2.18 lb
|
Warranty |
Not Applicable
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
CSA Certified
UL Recognized |
Amperage Rating |
600A RMS
|
Interrupt rating |
50 kAIC at 700 Vdc
200 kAIC Vac |
Voltage rating |
250 Vac/dc
|
Watt losses |
122 W
|
Packaging type |
Standard
|
Connection |
Blade end x blade end
|
Fuse indicator |
Non Indicating
|
Mounting method |
Stud
|
Support from Eaton
Contact information
855-287-7626