Download document () of 20

FWX-60A

Eaton Bussmann series FWX high speed fuse, 600V, 60A RMS, 200 kAIC Vac, 50 kAIC at 250 Vdc, Non Indicating, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series FWX high speed fuse
Catalog Number
FWX-60A
UPC
051712150590
Product Length/Depth
3.44 in
Product Height
0.89 in
Product Width
0.91 in
Product Weight
0.12 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
60A RMS
Interrupt rating
50 kAIC at 250 Vdc
200 kAIC Vac
Voltage rating
600 V
Watt losses
8.1 W

Physical details

Packaging type
Standard

General information

Connection
Blade end x blade end
Fuse indicator
Non Indicating
Mounting method
Stud

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626