Knowledge Search
Download document () of 20

G30060-3C

Eaton Bussmann series G open fuse block, 35-60 A, Three-pole, Class G, Box lug, 100 kAIC, Phenolic, 480 V, Use with SC fuse, #8-2 AWG Al, #14-2 AWG Cu

General specifications

Product Name
Eaton Bussmann series G open fuse block
Catalog Number
G30060-3C
UPC
051712106214
EAN
5027590062497
Product Length/Depth
3.58 in
Product Height
1.41 in
Product Width
2.78 in
Product Weight
0.44 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
35-60A
Interrupt rating
100 kAIC
Short-circuit rating
100 kA
Voltage rating
480 V

Physical details

Material
Phenolic
Number of poles
Three-pole
Wire size
#14-2 AWG Cu
#8-2 AWG Al

General information

Class
Class G
Connection
Box lug
Used with
For use with SC fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877