Download document () of 20

GE2352Y0602C

Eaton Cooper Power series grounding elbow, 200A, 35 kV, Yellow, Cable length: 6 ft, Single-phase, Bronze, Clamp: #8 Sol. to 1" dia., Cable range: #2 to 4/0

General specifications

Product Name
Eaton Cooper Power series grounding elbow
Catalog Number
GE2352Y0602C
UPC
194006005401
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Not Applicable

Additional Specifications

Type
Grounding elbow

Cable

Cable color
Yellow
Cable length
6 ft
Cable range
#2 to 4/0
Cable size
2/0

Descriptions

Material
Bronze
Style
02C

Dimensions

Clamp range
#8 Sol. to 1" dia.

Electrical Rating

Amperage Rating
200A
ASTM current ratings
4 (34 kA)
Phase
Single-phase
Voltage rating
35 kV

Ratings

Grade
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE