Eaton Crouse-Hinds series CEAG GHG 791 terminal box, Black, 1 x M25 cable gland, 4 x M12 cable gland, 2 x blanking plugs for M12, Polyamide, 12 x Ex-i, 4 x PE/PA terminals, Type 791 02 up to 12 terminals assembled with screwless terminals
Product Name |
Eaton's Crouse-Hinds series CEAG GHG 791 terminal box
|
Catalog Number |
GHG7910201R0015
|
EAN |
4250217429149
|
Product Length/Depth |
117.5 mm
|
Product Height |
73.5 mm
|
Product Width |
113.5 mm
|
Product Weight |
0.5 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
|
IECEx/ATEX hazardous rating |
Zone 1
Zone 2 Zone 22 Zone 21 |
Ingress protection (IP) ratings |
IP66
|
Type |
Type 791 02 up to 12 terminals assembled with screwless terminals
|
Gland entries |
1 x M25 cable gland, 4 x M12 cable gland, 2 x blanking plugs for M12
|
Special features |
12 x Ex-i, 4 x PE/PA terminals
|
Material |
Polyamide
|
Color |
Black
|