Download document () of 20

GHQ1020

Eaton GHQ thermal magnetic circuit breaker,Thermal-magnetic circuit breaker,20 A,14 kAIC,Single-pole,277 V,Non-Interchangeable,GHP,GDB-Frame,120/208/240 V Shunt trip

General specifications

Product Name
Eaton GHQ thermal magnetic circuit breaker
Catalog Number
GHQ1020
UPC
782114985113
Product Length/Depth
2.9 in
Product Height
2.9 in
Product Width
1 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
UL 489
Catalog Notes
Includes 4A33462H01 load clip.

Physical Attributes

Circuit breaker type
GHP
Frame size
GDB
Number of poles
Single-pole
Shunt trip
120-240V
Type
Thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
20 A
Interrupt rating
14 kAIC
Trip Type
Non-Interchangeable
Voltage rating
277V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.