Download document () of 20

GHQ2030

EATON GHQ THERMAL MAGNETIC CIRCUIT BREAKER,THERMAL-MAGNETIC CIRCUIT BREAKER,30 A,14 KAIC,TWO-POLE,277/480,GHP

General specifications

Product Name
Eaton GHQ thermal magnetic circuit breaker
Catalog Number
GHQ2030
UPC
786689030537
Product Length/Depth
12 in
Product Height
4.5 in
Product Width
7.5 in
Product Weight
0.85 lb
Warranty
1 year
Certifications
UL 489
Catalog Notes
Includes 4A33462H01 load clip.

Physical Attributes

Circuit breaker type
GHP
Frame size
GDB
Number of poles
Two-pole
Type
Thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
30 A
Interrupt rating
14 kAIC
Trip Type
Non-Interchangeable
Voltage rating
277/480

Miscellaneous

Special features
Fire alarm, red handle

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.