Knowledge Search
Download document () of 20

GHQCLIP

Eaton breaker, Bottom load plastic clip for gq/ghq breaker,GQ, GHQ Breakers,GQ,GHQ

General specifications

Product Name
Eaton breaker
Catalog Number
GHQCLIP
UPC
786689020361
Product Length/Depth
0.6 in
Product Height
0.4 in
Product Width
0.7 in
Product Weight
0.2 lb
Certifications
Contact Manufacturer

Product specifications

Circuit breaker type
GQ,GHQ
Type
Breaker
Application
  • GQ
  • GHQ Breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.