Download document () of 20

GHQRD2015

Type GHQ Remote Operated Circuit Breaker, Two-pole, 15A, 14 kAIC, 277V, 24 Vdc solenoid operated, Rectified AC or half rectified AC

General specifications

Product Name
Eaton GHQ thermal magnetic circuit breaker
Catalog Number
GHQRD2015
UPC
786685703503
Product Length/Depth
6.25 in
Product Height
2.5 in
Product Width
3.25 in
Product Weight
0.72 lb
Certifications
UL 489
CSA Std. C22.2 No. 5

Physical Attributes

Number of poles
Two-pole

Performance Ratings

Amperage Rating
15 A
Interrupt rating
14 kAIC
Trip Type
T15
Voltage rating
277V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.