Knowledge Search
Download document () of 20

GJS3100AAM

Eaton Series G molded case circuit breaker, JG-frame, GJ, Adjustable thermal, adjustable magnetic trip, Three-pole, 100A, 600 Vac, 85 kAIC at 240 Vac, 40 kAIC at 415 Vac, 35 kAIC at 480 Vac, 18 kAIC at 600 Vac, Line/load end caps, Metric

General specifications

Product Name
Eaton Series G complete molded case circuit breaker
Catalog Number
GJS3100AAM
UPC
782116901364
Product Length/Depth
3.44 in
Product Height
7 in
Product Width
4.13 in
Product Weight
12 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated

Product specifications

Amperage Rating
100 A
Voltage rating
600 Vac
Trip Type
Adjustable thermal, adjustable magnetic
Circuit breaker type
GJ
Circuit breaker frame type
Complete breaker
Terminals
Line and load end caps
Frame
JG
Mounting hardware
Metric
Interrupt rating
18 kAIC at 600 Vac
85 kAIC at 240 Vac
40 kAIC at 415 Vac
35 kAIC at 480 Vac
Number of poles
Three-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.