Eaton Green Motion EV wall charger hardwired, 32A, BR 2P, 40A
Product Name |
Eaton Green Motion EV wall charger
|
Catalog Number |
GMEV32BR-WC
|
UPC |
786689667658
|
Product Length/Depth |
10.74 in
|
Product Height |
15.12 in
|
Product Width |
4.42 in
|
Product Weight |
15 lb
|
Certifications |
UL 489
|
Amperage Rating |
40 A
|
Voltage rating |
208-240 Vac
|