Photo is representative
Download
Eaton Series G molded case circuit breaker, NG-frame, GN, Complete breaker, Digitrip 310 RMS, Electronic LS trip type, Three-pole, 1600A, 600 Vac, 50 kAIC at 480 Vac, 25 kAIC at 600 Vac, Line and load, Metric
Product Name |
Eaton Series G complete molded case circuit breaker
|
Catalog Number |
GNS316033M
|
UPC |
786685380018
|
Product Length/Depth |
5.5 in
|
Product Height |
8.25 in
|
Product Width |
8.25 in
|
Product Weight |
47 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
IEC Rated
|
Amperage Rating |
1600 A
|
Voltage rating |
600 Vac
|
Trip Type |
T167
|
Circuit breaker type |
GN
|
Terminals |
Line and load
|
Frame |
NG
|
Mounting hardware |
Metric
|
Interrupt rating |
50 kAIC at 480 Vac
25 kAIC at 600 Vac |
Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.