Download document () of 20

H336-181AS

Eaton Cooper Power series single-tension sleeve, 1-1/8-2 die, WH tool or PH tool, Indents: WH tool: 11, PH tool: 6, Conductor: 336.4-18/1 ACSR

General specifications

Product Name
Eaton Cooper Power series single-tension sleeve
Catalog Number
H336-181AS
UPC
194006001205
Product Height
19 in
Product Diameter
1.145 in
Product Weight
0.001 lb
Certifications
Not Applicable

Accessories

Tool
WH tool or PH tool

Application

Application
ACSR and aluminum alloy conductors

Conductor

Conductor size
336.4-18/1 ACSR

Description

Die
1-1/8-2
Number of indents per end
WH tool: 11, PH tool: 6

Sleeve

Sleeve material
Aluminum
Sleeve type
Single-tension sleeve

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE