Knowledge Search
Download document () of 20

HDFS3P1-W-L

Eaton Humidity sensor and fan control, 15A, Flush mount, 120V, 1/4HP, single pole, White

General specifications

Product Name
Eaton humidity sensor and fan control
Catalog Number
HDFS3P1-W-L
UPC
032664766466
Product Length/Depth
1.39 in
Product Height
4.2 in
Product Width
1.8 in
Product Weight
0.25 lb
Warranty
1 year
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
15A
Number of poles
Single-pole
Voltage rating
120 V

Installation Specifications

Mounting method
Flush
Wiring method
Back and side

Material Specifications

Color
White
Material
Thermoplastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.