Knowledge Search
Download document () of 20

HEB-AD

Eaton Bussmann series HEB inline fuse holder, 30 A, Single-pole, 200 kA, Lineside: Copper crimp #2 str; (2) #6, Loadside: Copper crimp #8-16; (2) #12-16, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-AD
UPC
051712718233
Product Length/Depth
3 in
Product Height
1 in
Product Width
1 in
Product Weight
0.111 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Loadside: Copper crimp #8-16; (2) #12-16
Lineside: Copper crimp #2 str; (2) #6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877