Knowledge Search
Download document () of 20

HEB-AR

Eaton Bussmann series HEB inline fuse holder, 30 A, Single-pole, Loadside: Copper crimp #8-16; (2) #12-16, Lineside: Aluminum crimp #1-2, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-AR
UPC
051712167567
EAN
5027590062534
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.15 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Lineside: Aluminum crimp #1-2
Loadside: Copper crimp #8-16; (2) #12-16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877