Knowledge Search
Download document () of 20

HET-AW-RLC-J

Eaton Bussmann series HET inline neutral fuse holder, Single-pole, Lineside: Copper setscrew (1) #12-3, Loadside: Copper crimp (1) #12-8

General specifications

Product Name
Eaton Bussmann series HET inline - neutral fuse holder
Catalog Number
HET-AW-RLC-J
UPC
051712168038
EAN
5027590137867
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Physical details

Number of poles
Single-pole

General information

Connection
Loadside: Copper crimp (1) #12-8
Lineside: Copper setscrew (1) #12-3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877