Knowledge Search
Download document () of 20

HEX-JW-DRYC

Eaton Bussmann series HET inline fuse holder, 0-30 A, Two-pole, Loadside: Copper setscrew (1) #12-3, Lineside: Copper setscrew (2) #12-3, 600 V, Used with Class CC and 13/32" x 1 1/2" fuses

General specifications

Product Name
Eaton Bussmann series HEX inline fuse holder
Catalog Number
HEX-JW-DRYC
UPC
051712168236
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
0-30A
Voltage rating
600 V

Physical details

Number of poles
Two-pole

General information

Connection
Lineside: Copper setscrew (2) #12-3
Loadside: Copper setscrew (1) #12-3
Used with
Used with Class CC and 13/32" x 1 1/2" fuses

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877