Knowledge Search
Download document () of 20

HM25030-3SR

Eaton Bussmann series HM modular fuse block, 0-30 A, Three-pole, Class H, Class K, 10 kAIC, 250 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM25030-3SR
UPC
051712512732
Product Length/Depth
3.16 in
Product Height
1.98 in
Product Width
2.89 in
Product Weight
0.24 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
0-30A
Short-circuit rating
10 kA
Voltage rating
250 V

Physical details

Number of poles
Three-pole

General information

Class
Class K
Class H

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877