Knowledge Search
Download document () of 20

HM25400-2CR

Eaton Bussmann series HM modular fuse block, CR, 225-400 A, Two-pole, Class K, Class H, 10 kAIC, 250 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM25400-2CR
UPC
051712386920
Product Length/Depth
9.6 in
Product Height
5 in
Product Width
7 in
Product Weight
4.48 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
225-400A
Short-circuit rating
10 kA
Voltage rating
250 V

Physical details

Number of poles
Two-pole

General information

Class
Class K
Class H
Special features
CR

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877