Knowledge Search
Download document () of 20

HM60400-3CR

Eaton Bussmann series HM modular fuse block, CR, 225-400 A, Three-pole, Class H, Class K, 10 kA, 10 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM60400-3CR
UPC
051712386968
Product Length/Depth
12.5 in
Product Height
4.75 in
Product Width
11 in
Product Weight
6.92 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
225-400A
Short-circuit rating
10 kA
Voltage rating
600 V

Physical details

Number of poles
Three-pole

General information

Class
Class K
Class H
Special features
CR

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877