Knowledge Search
Download document () of 20

HM60600-2CR

Eaton Bussmann series HM modular fuse block, CR, 450-600 A, Two-pole, Class H, Class K, 10 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HM modular fuse block
Catalog Number
HM60600-2CR
UPC
051712391016
Product Length/Depth
9.75 in
Product Height
6 in
Product Width
14.3 in
Product Weight
8.36 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
450-600A
Short-circuit rating
10 kA
Voltage rating
600 V

Physical details

Number of poles
Two-pole

General information

Class
Class H
Class K
Special features
CR

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877