Download document () of 20

HMCPE003A0C

Eaton molded case circuit breaker accessory motor protection, Motor circuit protector, 3 A, Three-pole, 480 V, Adjustable, Frame J-K, 9-30 A, 600 Y/347 V, Series G, Non-aluminum

General specifications

Product Name
Eaton molded case circuit breaker accessory motor protection
Catalog Number
HMCPE003A0C
UPC
786679113639
Product Length/Depth
6.5 in
Product Height
5.5 in
Product Width
3 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Global Catalog
HMCPE003A0C

Product specifications

Amperage Rating
3 A
Voltage rating
480 V
Trip Type
T98
Frame size
Frame J-K
Magnetic trip range
9-30 A
Voltage - max
600 Y/347 V
Series
Series G
Terminal material
Non-aluminum
Number of poles
Three-pole
Type
Motor circuit protector

Export product specification