Download document () of 20

HMCPJ250D5LQ01

Eaton molded case circuit breaker accessory current limiter and ground fault module, Motor circuit protector, With line side mounted current limiter, 250 A, Three-pole, Adjustable, Frame J-K, 500-1000 A, 600 V, 250 Vdc, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory current limiter and ground fault module
Catalog Number
HMCPJ250D5LQ01
UPC
786687090533
Product Length/Depth
3.57 in
Product Height
7 in
Product Width
4.13 in
Product Weight
6 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Certified
UL Listed
Global Catalog
HMCPJ250D5LQ01

Product specifications

Amperage Rating
250 A
Trip Type
T98
Frame size
Frame J-K
Magnetic trip range
500-1000 A
Voltage - max
600 V, 250 Vdc
Series
Series G
Terminals
Line and load
Number of poles
Three-pole
Type
Motor circuit protector
Special features
With line side mounted current limiter

Export product specification