Download document () of 20
Discontinued

HQP1020R3

Quicklag Industrial Thermal-Magnetic Circuit Breaker, HQP, 120/240V, 20A, Plug-On, Single-pole, 3 kAIC

General specifications

Product Name
Eaton Quicklag thermal magnetic circuit breaker
Catalog Number
HQP1020R3
UPC
786685398204
Product Length/Depth
3 in
Product Height
3 in
Product Width
1 in
Product Weight
0.3 lb
Warranty
1 year
Certifications
BS EN 60898-1
Catalog Notes
Switching duty rated for 120V fluorescent light applications.

Physical Attributes

Circuit breaker type
HQP
Mounting Method
Plug-On
Number of poles
Single-pole
Type
Quicklag

Performance Ratings

Amperage Rating
20 A
Interrupt rating
3 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.