Knowledge Search
Download document () of 20

HT20P11S5016ZZ

Eaton Open core-coil ventilated transformer, KT-4 (1-phase), PV 240 x 480V, Taps: 1 at +5%/2 at -5% x 2 at +2.5%/4 at -2.5%, SV 120/240V, 150°C rise, 50 kVA, 16, ZZ

General specifications

Product Name
Eaton Open core-coil ventilated transformer
Catalog Number
HT20P11S5016ZZ
UPC
786680206955
Product Length/Depth
23.84 in
Product Height
42.03 in
Product Width
24.22 in
Product Weight
529 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
DOE 2016 Efficient

Physical Attributes

Coil material
Aluminum
Frame
819
Tap size
1 at +5% FCAN, 2 at -5% FCBN x 2 at +2.5% FCAN, 4 at -2.5% FCBN

Performance Ratings

Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 x 480 V
Secondary Voltage
120/240 V
Temperature rise
150 °C rise
Volt ampere rating
50 kVA

Miscellaneous

Special features
Electrostatically shielded
Weathershield
WS16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.