Download document () of 20
We make what matters work*
To be discontinued

INTERNET350SER

350VA 210W Standby UPS - 6 NEMA 5-15R Outlets, 120V, 50/60 Hz, DB9, 5-15P Plug, Desktop/Wall Mount

  • 6 ft. power cord with space-saving right-angle NEMA 5-15P plug
  • Single-line RJ11 jack protects phone/fax line against surges
  • 6 NEMA 5-15R outlets—3 battery-backup, 3 surge-protected only
  • LEDs and audible alarm provide instant status reports
  • 12.2 min. runtime at half load; 3.3 min. at full load

A newer version of this product is available:

Dependable Battery Backup for PCs and Retail Point-of-Sale Applications
This standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise for computing, networking and point-of-sale equipment in retail, kiosks, food service, and light industrial environments. It’s easy to set up in minutes. Just plug the UPS into a properly grounded wall outlet, connect equipment to the UPS outlets and press the power button.

Allows Time to Back Up Critical Files During a Blackout 
During short blackouts and brownouts, the UPS switches to battery power to keep connected equipment running. This allows you enough time to save data and complete a safe shutdown in case of a longer outage. Incoming utility power keeps the user-replaceable valve-regulated lead acid (VRLA) battery fully charged, so backup power is always available.

Filtering EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer. Its outlets also feature surge suppression to protect your connected devices from the harmful effects of voltage spikes and power surges.

Easy Preventative Maintenance and Initial Troubleshooting
The self-test capability and user-replaceable internal battery can extend the life of the UPS and minimize disruption to operations. A resettable circuit breaker helps prevent dangerous system overloads.

Audible Alarm and Diagnostic LEDs Keep You Informed 24/7
An audible alarm alerts you to critical events like low battery or overload conditions. LEDs indicate power status, battery mode and fault alerts.

Compact Housing Compatible with Easy Desktop or Wall-Mount Installation
The space-saving ABS housing fits on a desktop, shelf or anywhere else convenient to your workstation or home theater. Keyhole mounting tabs on the rear allow easy wall-mount installation. The five-foot power cord with NEMA 5-15P plug connects to any compatible AC outlet.

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
INTERNET350SER
UPC
037332211002
Product Length/Depth
10.86 in
Product Height
7.36 in
Product Width
5.67 in
Product Weight
3.96 lb
Compliances
RoHS
FCC Class B
Certifications
NOM
CSA certified
CSA Std. C22.2
UL 1778
RETIE
Global Catalog
INTERNET350SER
Product Type
UPS

Product specifications

Topology
Standby
Package contents
  • INTERNET350SER 350VA 210W 120V Standby UPS with 6 Outlets
  • DB9 serial interface cable
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Receptacle
5-15R
Electric current - max
5A
Relative humidity
0-90% non-condensing
Output Receptacles
5-15R
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communication interface
DB9 Serial
DB9 serial interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
DB9 serial interface cable included
Input Circuit Breakers
5A
Application
  • Computer/Peripherals
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Switch controls power off/on status
AC suppression joule rating
316
Housing material
ABS
Operating Elevation
Up to 3000m
AC Suppression Response Time
Instantaneous
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal batteries (see manual)
LED Indicators
1 Status LED reports operating mode and fault status
Rechargeable Battery
6.5 hours (10% to 90%)
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120v nominal output in battery mode
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
High Availability UPS Features
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton