Download document () of 20

INTK FXD 24KV 275PS

Eaton W-VAC Breaker interlock

General specifications

Product Name
Eaton W-VAC interlock
Catalog Number
INTK FXD 24KV 275PS
UPC
786685632742
Product Length/Depth
8 in
Product Height
3 in
Product Width
6 in
Product Weight
3 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
IEC Rated
Catalog Notes
Mechanical device is used to prevent a miss-closing of the circuit breaker by discharging the closing spring when racking the breaker in or out. Used on fixed circuit breakers that are converted to draw-out circuit breakers by the customer

Product specifications

Used with
24 kV W-VACiMB
Type
Interlock

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3

E-mail PowerBreakerSupport@eaton.com