Download document () of 20
Discontinued

IQ150MA5112

IQ 150 Electronic Power Meter (with integral display), 50 Hz, 1A secondary, 90-265 Vac/dc power supply, Modbus TCP and KYZ output (RJ45)

Replacement options:

General specifications

Product Name
Eaton IQ 150 meter
Catalog Number
IQ150MA5112
UPC
786676025171
Product Length/Depth
4.85 in
Product Height
4.85 in
Product Width
4.97 in
Product Weight
2 lb
Warranty
1 year
Compliances
CE Marked
Certifications
ANSI/IEEE Std C12.20 (0.5% accuracy)
IEC 687 (0.5% accuracy)

Product specifications

Type
Meter (with integral display)
Power supply voltage
90-265 Vac/dc
Frequency rating
50 Hz
ANSI % revenue accuracy
C12.20 (0.5)
Current sensor input
1A
Instrumentation
4 Quadrant Energy
Current & Voltage - Per Phase
Neutral Current - yes(calculated)
Watt Demand
Wh --Positive & Negative
Va
Wh --Net
Vars
Demand Metering
Current Demand
Varh
Frequency
Watts
Vah
Apparent Power Factor
Va demand
Current & Voltage - 3 Phase Min, Max
Logging
Min/Max Log
I/O capability
KYZ output
Communications
Modbus TCP
10 / 100 RJ - 45 Ethernet Port

Export product specification