Download document () of 20

IQ250/260-IO1

PXM 2000 I/O card-two relay outputs/two status inputs

General specifications

Product Name
Eaton IQ 250/260 meter I/O module
Catalog Number
IQ250/260-IO1
UPC
786685139197
Product Length/Depth
6.25 in
Product Height
1 in
Product Width
5.25 in
Product Weight
0.7 lb
Warranty
1 year
Compliances
Contact Manufacturer

Product specifications

Special features
Used with Power Xpert 2000 Series Meters
Type
PXM 2000 I/O card-two relay outputs/two status inputs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.