Download document () of 20

ISB215S

Eaton Cooper Power series insulated standoff bushing, Stainless steel bracket, EPDM rubber, 15 kV, Phase to ground: 8.3 kV, AC 1 min: 34 kV, DC 15 min: 53 kV, BIL: 95 kV, Corona: 11 kV, 200 A, Individual box kit

General specifications

Product Name
Eaton Cooper Power series insulated standoff bushing
Catalog Number
ISB215S
UPC
194006000796
Product Length/Depth
6.3 in
Product Height
6.5 in
Product Width
3.1 in
Product Weight
4.409 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Additional Specifications

Packaging
Individual box kit
Special features
Stainless steel bracket
Type
Insulated standoff bushing

Descriptions

Material
EPDM rubber

Electrical Ratings

AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Current rating
200 A
Maximum rating phase-to-ground
8.3 kV
Standard voltage class
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE