Knowledge Search
Download document () of 20

IZMX-AS22-16-1

Eaton Power Defense ICCB auxiliary switch, Universal frame, PXR, Short Leads

General specifications

Product Name
Eaton Series NRX auxiliary switch
Catalog Number
IZMX-AS22-16-1
UPC
786685998503
Product Length/Depth
8 in
Product Height
2 in
Product Width
2 in
Product Weight
1.5 lb
Certifications
UL Listed

Product specifications

Trip Type
T253
Frame
Universal
Accessories
Auxiliary switch
Series
Series NRX
Type
PXR Auxiliary Switch
Special features
Short Leads Kit

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
Looking for replacement parts?
877-386-2273 Opt 2, Opt 2 Opt 3
PowerBreakerSupport@Eaton.com