Knowledge Search
Download document () of 20

IZMX-ST24DC-1

Eaton Power Defense ICCB shunt trip, 24 Vdc Shunt Trip Assy Kit – PXR, Power Defense ICCB, Universal, 24-48 Vdc, PXR, 50-60 Hz

General specifications

Product Name
Eaton Series NRX shunt trip
Catalog Number
IZMX-ST24DC-1
UPC
786685997728
Product Length/Depth
8.75 in
Product Height
2 in
Product Width
4 in
Product Weight
1.75 lb
Certifications
UL Listed

Product specifications

Voltage rating
24-48 Vdc
Trip Type
T253
Frame
Universal
Frequency rating
50 to 60 Hz
Accessories
Shunt trip
Series
Series NRX
Type
24 Vdc Shunt Trip Assy Kit – PXR

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
Looking for replacement parts?
877-386-2273 Opt 2, Opt 2 Opt 3
PowerBreakerSupport@Eaton.com