Knowledge Search
Download document () of 20

J-41

Eaton Bussmann series class J fuse reducers, For LPJ, DFJ, JKS Dimension Fuse, 400 A, Class J, Non-indicating, 65 to 100 A

General specifications

Product Name
Eaton Bussmann series class J fuse reducers
Catalog Number
J-41
UPC
051712714204
Product Length/Depth
2.23 in
Product Height
1.62 in
Product Width
0.25 in
Product Weight
0.22 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Contact factory

Electrical rating

Amperage Rating
400 A

Physical details

Type
Fuse reducer

General information

Class
Class J
Special features
For LPJ, DFJ, JKS Dimension Fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877