Photo is representative
Download
Eaton Cooper Power series in-line junction bar, Deadbreak, Silica based thermal resin exterior, copper internal current-carrying parts, SS bracket, 25 kV, BIL: 125 kV, (1x) 600 A, (2x) 200 A, Positions: 3, 2 well, 1 bushing
Product Name |
Eaton Cooper Power series in-line junction bar
|
Catalog Number |
JBI25C2W1BU
|
UPC |
194006002585
|
Product Length/Depth |
4 in
|
Product Height |
13 in
|
Product Width |
8 in
|
Product Weight |
0.001 lb
|
Compliances |
Not Applicable
|
Certifications |
IEEE Std 386
|
Application |
Deadbreak
|
Configuration multi-point junctions |
|
Material |
Silica based thermal resin exterior, copper internal current-carrying parts
|
Number of interfaces |
3
|
Type |
In-line junction bar
|
Basic impulse level |
125 kV
|
Current rating |
|
Voltage rating |
25 kV
|
Mounting |
SS bracket
|
Support from Eaton
Contact us
P: 877-277-4636
P: 877-ETN-CARE