Knowledge Search
Download document () of 20

JCY-25E

Eaton Bussmann series JCY E-Rated medium voltage fuse, 5500V, 25A, 60 kAIC, Non Indicating, Current limiting, Ferrule end X ferrule end, Class E, 1

General specifications

Product Name
Eaton Bussmann series JCY E-rated fuse
Catalog Number
JCY-25E
UPC
051712694490
Product Length/Depth
3 in
Product Height
11.5 in
Product Width
3 in
Product Weight
3.25 lb
Warranty
Not Applicable
Compliances
Contact factory

Electrical rating

Amperage Rating
25 A
Interrupt rating
60 kAIC
Voltage rating
5500 V

Physical details

Packaging type
Standard

General information

Barrels
1
Class
Class E
Connection
Ferrule end x ferrule end
Element
Single
Fuse indicator
Non Indicating

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877