Knowledge Search
Download document () of 20

JDL30I

Eaton Edison series JDL fuse, Time-delay current-limiting fuse, Indicating, 30 A, Non-indicating, 200 kAIC, Standard, 10, 600 V

General specifications

Product Name
Eaton Edison series JDL fuse
Catalog Number
JDL30I
UPC
782634990765
Product Length/Depth
2.25 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Listed

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Quantity
10
Special features
Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.