Knowledge Search
Download document () of 20

JDL400

Eaton Edison series JDL fuse, Time-delay current-limiting fuse, Non-indicating, 400 A, Class J, 200 kAIC, Standard, 1, 600 V

General specifications

Product Name
Eaton Edison series JDL fuse
Catalog Number
JDL400
UPC
782634803591
Product Length/Depth
7.13 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
1.7 lb
Warranty
No warranty
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
400 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class J
Fuse indicator
Non-indicating
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.