Knowledge Search
Download document () of 20

JFL200

Eaton Edison series JFL fuse, Non-indicating, 200 A, Class J, 200 kAIC, Standard, 1, 600 V

General specifications

Product Name
Eaton Edison series JFL fuse
Catalog Number
JFL200
UPC
782634809029
Product Length/Depth
5.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.8 lb
Warranty
No warranty
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
200 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class J
Fuse indicator
Non-indicating
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.