Knowledge Search
Download document () of 20

JKS-250

Eaton Bussmann Series Class J fuse, JKS, fast-acting, current limiting fuse, 250 A, rejection style fuse, interrupting rating of 200kA at 600Vac

General specifications

Product Name
Eaton Bussmann series JKS fuse
Catalog Number
JKS-250
UPC
051712632508
Product Length/Depth
7.13 in
Product Height
2 in
Product Width
2 in
Product Weight
1.85 lb
Warranty
Not Applicable
Compliances

Electrical rating

Amperage Rating
250 A
Interrupt rating
200 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Number of elements
1
Packaging type
Standard

General information

Class
Class J
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877