Knowledge Search
Download document () of 20

JM60030-3CHR

Eaton Bussmann series JM modular fuse block, Box Lugs with hex screws, 30 A, 3P, 120°C, 50 lb-in max, Class J, CVR(I)-J-60030, Black, 200 kAIC, 75 °C, Panel, DIN rail, 600 V, #2-14 AWG

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60030-3CHR
UPC
051712620611
Product Length/Depth
3.4 in
Product Height
2.3 in
Product Width
3.3 in
Product Weight
0.4334375 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
ARO
European Pressure Equipment Directive (PED) 97 /23 EC

Electrical rating

Amperage Rating
30 A
Impulse withstand voltage
200 kA RMS symmetrical
Interrupt rating
200 kAIC
Short-circuit rating
200 kA RMS symmetrical
Torque rating
50 lb-in maximum
Voltage rating
600 V

Physical details

Color
Black
Conductor material rated for
Both
Conductor temperature rating
75 °C
Conductor type
Stranded
Fuse type
Class J
Number of poles
Three-pole
Operating temperature - max
120 °C
Operating temperature - min
120 °C
Wire size
#2-14 AWG

General information

Accessories
CVR(I)-J-60030
Connection
Box lug
Mounting method
Panel
DIN rail
Special features
Box Lugs with Hex Screws

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877