Knowledge Search
Download document () of 20

JM60060-1MW24

Eaton Bussmann series JM modular fuse block, 60 A, 1P, 120°C, J, CVR(I)-J-60060, Black, Line: 2-14 Cu, 2-8 Al, Load: (1) 8-14 Cu, (2) 12-14 Cu, (1) 8 Str Al, (1) 10 Sol Al, 200 kA, 75°C, DIN rail, Panel, 600 V

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60060-1MW24
UPC
051712620680
Product Length/Depth
3.7 in
Product Height
2.6 in
Product Width
1.5 in
Product Weight
0.24541667 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
ARO
European Pressure Equipment Directive (PED) 97 /23 EC

Electrical rating

Amperage Rating
60 A
Impulse withstand voltage
200 kA RMS symmetrical
Interrupt rating
200 kAIC
Short-circuit rating
200 kA RMS symmetrical
Torque rating
50 lb-in maximum
Voltage rating
600 V

Physical details

Color
Black
Conductor material rated for
Both
Conductor temperature rating
75 °C
Conductor type
Stranded
Fuse type
Class J
Number of poles
Single-pole
Operating temperature - max
120 °C
Operating temperature - min
120 °C
Wire size
Load: #8-16 AWG Cu
Line: #6 AWG Cu
Load: (2)#12-16 AWG Cu
Line: (2) #10 AWG Cu

General information

Accessories
CVR(I)-J-60060
Connection
Box lug
Mounting method
DIN rail
Panel
Special features
Multi-Wire Line-Side & Load-Side Lugs

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877