Knowledge Search
Download document () of 20

JM60100-2MW14

Eaton Bussmann series JM modular fuse block, 70-100 A, Two-pole, Class J, Lineside: (1) 1/0-14 Cu/Al, Loadside: (4) 4-14 Cu, 4-8 Al, (8) 10-14 Cu, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60100-2MW14
UPC
051712491082
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
70-100A
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Two-pole

General information

Class
Class J

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877