Eaton Bussmann series JT finger-safe fuse holder, Industrial Controls, Process Controls, Small HP VFDs, 30 A, Class J, 18 to 8 AWG tin plated copper alloy terminal, Thermoplastic, 35 mm DIN rail, 600 V
Product Name |
Eaton Bussmann series JT finger-safe fuse holder
|
Catalog Number |
JT60030
|
UPC |
051712557023
|
Product Length/Depth |
2.52 in
|
Product Height |
2.75 in
|
Product Width |
1.23 in
|
Product Weight |
0.233 lb
|
Warranty |
Not Applicable
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
Contact Manufacturer
UL Listed CSA Certified |
Amperage Rating |
30 A
|
Voltage rating |
600 V
|
Material |
Thermoplastic
|
Operating temperature - max |
75 °C
|
Operating temperature - min |
75 °C
|
Class |
Class J
|
Connection |
18 to 8 AWG tin plated copper alloy terminal
|
Mounting method |
35 mm DIN rail
|
Support from Eaton
Contact information
+1-636-394-2877