Download document () of 20

KBC-7

Eaton Bussmann series KBC semiconductor fuse, 1000 Vdc, Standard, Non Indicating, 7A

General specifications

Product Name
Eaton Bussmann series KBC semiconductor fuse
Catalog Number
KBC-7
UPC
051712490078
Product Length/Depth
0.75 in
Product Height
5 in
Product Width
0.75 in
Product Weight
0.13 lb
Warranty
Not Applicable
Compliances
Contact factory
Contact Manufacturer

Electrical rating

Amperage Rating
7 A
Voltage rating
1000 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626