Knowledge Search
Download document () of 20

KCZ

Eaton Bussmann series KCZ cable limiter, 200 kAIC, Cable: copper, 3 AWG, Non indicating

General specifications

Product Name
Eaton Bussmann series KCZ cable limiter
Catalog Number
KCZ
UPC
051712177122
Product Length/Depth
1.9 in
Product Height
8.75 in
Product Width
1.9 in
Product Weight
1.7 lb
Warranty
Not Applicable
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC

Physical details

Material
Cable: Copper
Wire size
#3 AWG

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877