Knowledge Search
Download document () of 20

KDM-C

Eaton Bussmann series KDM cable limiter, 200 kAIC, Tubular end X offset bolted end, Cable: copper, 500 kcmil, Non indicating, C

General specifications

Product Name
Eaton Bussmann series KDM cable limiter
Catalog Number
KDM-C
UPC
051712681834
Product Length/Depth
2 in
Product Height
9.5 in
Product Width
2 in
Product Weight
1.89 lb
Warranty
Not Applicable
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Cable: Copper
Wire size
500 kcmil

General information

Connection
Tubular end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877